HUBBELL CANADA
Image of QQA31 QQA31, Twin Clamping Heavy Duty Copper Lug Connector

QQA31, Twin Clamping Heavy Duty Copper Lug Connector

Brand: Burndy

Catalog ID: QQA31

Terminal, 1 Pad Hole, 250 - 300 kcmil, 250 - 350 Navy, 4-1/8 IN L.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Catalog Number

QQA31

Installation Torque Recommended in-lb

325 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810006009

UPC 14 Digit GTIN

00781810006009

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

1.38 in

Dimension - Height fraction

1.6896551724137931 in

Dimension - Height inch

1.69 in

Dimension - Height mm

42.9 mm

Dimension - Hole Size inch

0.53 in

Dimension - Hole Size mm

13 mm

Dimension - N inch

0.69 in

Dimension - Pad Width inch

1.19 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Navy Size

250 (61) Navy;300 (91) Navy;350 (91) Navy

Conductor - Copper Str Navy Size Range

250 (61) Navy-350 (91) Navy

Conductor - Copper Str Size Range

250 kcmil-350 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

325 LBS/in

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

6