
Brand: Burndy
Catalog ID: QR1C
Features: High Copper Alloy Splicer/Reducer For Joining A Range Of Cable End To End, Neat, Compact Easy To Tape Installation, One-Wrench Installation, Installation Torque: 150 IN-LB, Conductor Type: Copper
Application
For Joining A Range Of Copper Cable End To End
Catalog Number
QR1C
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
150 LBS/in
Material
Copper
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Sub Brand
QIKLUG
Trade Name
QIKLINK™
Type
QR
UPC
781810334157
UPC 14 Digit GTIN
00781810334157
Dimension - B Length fraction
7/8 in
Dimension - Height fraction
1-1/16 in
Dimension - Height inch
1.06 in
Dimension - Height mm
26.9 mm
Dimension - Width fraction
11/16 in
Dimension - Width inch
0.69 in
Dimension - Width mm
18 mm
Conductor - Copper Solid Size A
4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Size A Range
4 AWG-1 AWG
Conductor - Copper Solid Size B
4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Size B Range
4 AWG-1 AWG
Conductor - Copper Str Size A
4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Str Size A Range
4 AWG-1 AWG
Conductor - Copper Str Size B
4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Str Size B Range
4 AWG-1 AWG
Conductor Type
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
150 LBS/in
Physical Attribute - Number of Screws
2
Carton Quantity
5