
Brand: Burndy
Catalog ID: QR46
Catalog Number
QR46
Material
Copper
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Trade Name
QIKLINK™
UPC
781810123560
UPC 14 Digit GTIN
00781810123560
Dimension - B Length fraction
2 in
Dimension - Height fraction
3-1/16 in
Dimension - Height inch
3.06 in
Dimension - Height mm
77.7 mm
Dimension - Width inch
2.19 in
Dimension - Width mm
56 mm
Conductor - Copper Str Size A
1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil
Conductor - Copper Str Size A Range
1000 kcmil-1500 kcmil
Conductor - Copper Str Size B
1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil
Conductor - Copper Str Size B Range
1000 kcmil-1500 kcmil
Conductor Type
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Screws
2
Carton Quantity
6