
Brand: Burndy
Catalog ID: RA6UCRSL
Catalog Number
RA6UCRSL
UPC
781810182208
UPC 14 Digit GTIN
00781810182208
Conductor - AL Str Size
8 AWG;6 AWG
Conductor - AL Str Size Range
8 AWG-6 AWG
Conductor - Copper Solid Size
12 AWG;11 AWG;10 AWG
Conductor - Copper Solid Size Range
12 AWG-10 AWG
Conductor - Copper Str Size Range
8 AWG-6 AWG
Standards - RoHS Compliance Status
NC
UL Listed
No
Carton Quantity
9
Pallet Quantity
2160