HUBBELL CANADA
Image of HBL47472BBRRIV RACEWAY, PLT, 4G 2 DUP/STYL, HBL4750, IV

RACEWAY, PLT, 4G 2 DUP/STYL, HBL4750, IV

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL47472BBRRIV

RACEWAY Plate, 4G 2-Duplex/STYL, HBL4750

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL47472BBRRIV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

4-Gang

Specifications

  • Material - Galvanized Steel
  • Plate Gangs - 4
  • Plate Openings - Two Duplex Openings

Style

Duplex and Style Line®

Type

Cover Plates

UPC

783585219004

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

5