HUBBELL CANADA
Image of HBL2418DFOIV Raceway Products, Metallic, HBL2400/HBL2400D Series, Divided External Elbow, Ivory

Raceway Products, Metallic, HBL2400/HBL2400D Series, Divided External Elbow, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2418DFOIV

Raceway Products, Metallic, HBL2400/HBL2400D Series, Divided External Elbow, Ivory

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

General

Catalog Number

HBL2418DFOIV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Type - Divided

Style

External

Type

UPC

783585341644

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5