HUBBELL CANADA
Rack, Access Point Box Hardware, Equipment Shelf, Center-Weighted, 3.5" H x 17" W x 19" D
Image of MCCCWS19 Rack, Access Point Box Hardware, Equipment Shelf, Center-Weighted, 3.5" H x 17" W x 19" D

Rack, Access Point Box Hardware, Equipment Shelf, Center-Weighted, 3.5" H x 17" W x 19" D

Brand: Hubbell Premise Wiring

Catalog ID: MCCCWS19

Rack, Access Point Box Hardware, Equipment Shelf, Center-Weighted, 3.5" H x 17" W x 19" D

  • Shelving provides additional space for many sizes of equipment
  • Works great on relay rack or inside of cabinet
  • Solid shelf for holding equipment and small items

Shelf

General

Catalog Number

MCCCWS19

EU RoHS Indicator

No

Item Type

Material

Steel, Cold Rolled

Specifications

  • Color - Black
  • Material - Steel
  • Material Gauge - 16 ga

Type

Shelves

UPC

662620787572

Dimensions

Height

3.5 in

Thickness

0.0625

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1