HUBBELL CANADA
Image of ICKC Rack Components, I-FRAME, ICS Rear Cable Management Kit

Rack Components, I-FRAME, ICS Rear Cable Management Kit

Brand: Hubbell Premise Wiring

Catalog ID: ICKC

Rack Components, I-FRAME, ICS Rear Cable Management Kit

  • Increase depth of vertical cable management to 12" on iFrame
  • Mount to both sides of vertical ladder
  • Built in radius on top ladder header

iFrame Accessories

General

Catalog Number

ICKC

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Specifications

  • Color - Black
  • iFrame Width - 5"
  • Material - Steel

Type

Cable Management Kit

UPC

662620847054

Dimensions

Thickness

0.0625

Certifications And Compliance

EU RoHS Indicator

Yes