
Brand: Hubbell Premise Wiring
Catalog ID: 110RM15NT
W/O Cable Trough
Catalog Number
110RM15NT
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Rack Mount Kits
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
6
Number Of Rows And Columns
4
Operating Temperature
0 Degrees C to 75 Degree C
Performance
Electrical - Mounts directly to 19" EIA-310-D standard rack and cabinet -
Protection
None
Series
Cat 5E
Specifications
UPC
662620838618
Length
20.7 in
Width
4.8 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
100-Pair W/5-Pair Connecting Blocks
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
Verified To Meet And Exceed Category 5E ANSI/TIA/EIA-568-C.2 ConNECting Hardware SpecifICations
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Performance
Electrical - Mounts directly to 19" EIA-310-D standard rack and cabinet -
Number of Clips Per Row
6
Number Of Rows And Columns
4
Carton Quantity
1