HUBBELL CANADA
Image of ICKSS6 Rack, iFrame, Extended Spool Kit, 6", 50 Piece Pack

Rack, iFrame, Extended Spool Kit, 6", 50 Piece Pack

Brand: Hubbell Premise Wiring

Catalog ID: ICKSS6

Rack, iFrame, Extended Spool Kit, 6", 50 Piece Pack

  • Spools can be used in H2 Network cabinets, VM and VS series cable managers, and iFrames
  • Large 1" bend radius protect cabling
  • Flags hold the cables in place

iFrame Accessories

General

Application

Vertical Organizers

Catalog Number

ICKSS6

EU RoHS Indicator

Yes

Item Type

Material

Plastic

Specifications

  • Color - Black
  • Material - ABS

Type

Spools

UPC

662620244358

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1