HUBBELL CANADA
Image of ICK23 Racks, iFRAME, 23", Top and Bottom Spacer Kit
Discontinued

Racks, iFRAME, 23", Top and Bottom Spacer Kit

Brand: Hubbell Premise Wiring

Catalog ID: ICK23

Racks, iFRAME, 23", Top and Bottom Spacer Kit

  • Wide spacer for iFrame column to meet 23" space
  • Works with all sizes of iFrame columns
  • Mount ladder tray directly to top spacer

iFrame Accessories

General

Catalog Number

ICK23

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Specifications

  • Color - Black
  • Material - Steel

UPC

662620200019

Dimensions

Thickness

0.0375

Width

6.1 in

Certifications And Compliance

EU RoHS Indicator

Yes