HUBBELL CANADA
Image of VSC6 Racks, Vertical Channel, Cover, 6" Wide, Black

Racks, Vertical Channel, Cover, 6" Wide, Black

Brand: Hubbell Premise Wiring

Catalog ID: VSC6

Racks, Vertical Channel, Cover, 6" Wide, Black

Replacement covers for VS Series of cable managers can refresh any installation

Standard Product

General

Application

Vertical Organizers

Catalog Number

VSC6

Construction

Fabricated

Cover Type

For 6" Series

EU RoHS Indicator

Yes

Item Type

Material

Steel

Specifications

  • Finish - Black Powder Coated
  • Gauge - 16
  • Material - Steel

Type

Covers

UPC

662620284293

Dimensions

Dimensions

43.7 in x 7.5 in x 2.5 in

Height

2.5 in

Length

43.7 in

Straight Section Length

43.7

Width

7.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

1

Pallet Quantity

60