HUBBELL CANADA
Image of U677 Radial Butting Twin U Die, Index 677

Radial Butting Twin U Die, Index 677

Brand: Burndy

Catalog ID: U677

Butting U Die, Index 677.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 677

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U677

Crimp Force Capacity

12 ton

Die Index

677

Die Type

U Die

Type

Die

UPC

781810627013

UPC 14 Digit GTIN

00781810627013

Dimensions

Weight

0.39 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only