HUBBELL CANADA
Image of RAFB4SP3UIS RAFB4 Series, Mounting Plate, 1-Gang, (1) Hubbell 3-Unit iStation Opening

RAFB4 Series, Mounting Plate, 1-Gang, (1) Hubbell 3-Unit iStation Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAFB4SP3UIS

SystemOne 1-Gang Recessed Floor Box Plate, Hubbell 3U iStation Opening

  • Plate for Use in SystemOne 4-Gang Recessed Round Floorboxes
  • 1-Gang- (3) 1 Unit Hubbell iStation Openings

Sub-Plate for (1) Hubbell iStation Opening for 3 Units

General

Application

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4SP3UIS

Color

Construction

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Galvanized Stamped

Mounting Method

Mounts to Box

Mounting Type

Type

UPC

783585526812

Dimensions

Length

1.71 in

Width

2.88 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

50