
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RAFB4SPDECO
Sub-Plate with (1) StyleLine/ Decorator Opening
Application
Application - For Use On
Raised Access; Wood
Catalog Number
RAFB4SPDECO
Color
White
Construction
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Material
Galvanized Stamped
Mounting Method
Mounts to Box
Mounting Type
Type
UPC
783585445267
Length
1.32 in
Width
2.64 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
Mounts to Box
Carton Quantity
50