HUBBELL CANADA
Image of RAFB4SPBLANK RAFB4 Series, Mounting Plate, 1-Gang, Blank

RAFB4 Series, Mounting Plate, 1-Gang, Blank

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAFB4SPBLANK

SystemOne Recessed Blank Floor Box Plate

  • Plate for Use in SystemOne 4-Gang Recessed Round Floorboxes
  • 1-Gang- Blank

Blank Sub-Plate

General

Application

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4SPBLANK

Color

Construction

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Galvanized Stamped

Mounting Method

Mounts to Box

Mounting Type

Type

UPC

783585445243

Dimensions

Length

3.59 in

Width

3.59 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

50

Pallet Quantity

4750