HUBBELL CANADA
Image of RCC1000 Ratchet Cable Cutter, Cuts up to 1000 kcmil Copper and Aluminum, Maximum Insulation Diameter 2.375"

Ratchet Cable Cutter, Cuts up to 1000 kcmil Copper and Aluminum, Maximum Insulation Diameter 2.375"

Brand: Burndy

Catalog ID: RCC1000

Ratchet Cable Cutter, Cuts up to 1000 kcmil CU/AL, Max Ins Dia. 2.375".

  • Patented high strength steel blades
  • Quick release, bi-directional ratchet mechanism
  • Rapid blade advance

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Catalog Number

RCC1000

EU RoHS Indicator

Yes

Tool Type

Ratchet Cable Cutter

Type

Cutter

UPC

781810174883

UPC 14 Digit GTIN

00781810174883

Dimensions

Cable Insulation Diameter Maximum

2.375 in

Dimensions

20 in x 2 in x 6 in

Height

6 in

Length

20 in

Weight

4.5 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only