HUBBELL CANADA
Image of RWRC916 Ratchet Wire Rope Cutter, Cuts Mild Steel: 9/16” diameter and Stainless Steel: 1/2” diameter

Ratchet Wire Rope Cutter, Cuts Mild Steel: 9/16” diameter and Stainless Steel: 1/2” diameter

Brand: Burndy

Catalog ID: RWRC916

Ratchet Wire Rope Cutter, Cuts Mild Steel: 9/16” dia. and Stainless Steel: 1/2” dia.

  • Hardened steel blades
  • Rapid blade advance
  • Reduced handle force compared to scissor or compound action designs

General

Application

Cutting

Application - For Use On

Mild Steel, Stainless Steel Wire Rope

Catalog Number

RWRC916

Tool Type

Ratchet Wire Rope Cutter

Type

Cutter

UPC

781810544297

UPC 14 Digit GTIN

00781810544297

Dimensions

Dimensions

20.75 in x 6.75 in x 1.75 in

Height

1.75 in

Length

20.75 in

Weight

4 lb

Width

6.75 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only