HUBBELL CANADA
Image of RDMD42858D RDMD42858D, Aluminum - Multiple Outlet Connector For Transformers (RDM Mole)

RDMD42858D, Aluminum - Multiple Outlet Connector For Transformers (RDM Mole)

Brand: Burndy

Catalog ID: RDMD42858D

Insulated URD Stud Mole with Al Alloy Adaptor, 4 Outlets, #4 Str - 250 kcmil Al/Cu, 300 - 350 kcmil Al.

  • Insulated Connector - up to 600V
  • Submersible

General

Catalog Number

RDMD42858D

Insulation Type

Rubber

Trade Name

MOLE™

UPC

781810180501

UPC 14 Digit GTIN

00781810180501

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

4 AWG-350 kcmil

Conductor - Copper Str Size Range

4 AWG-250 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Pallet Quantity

1080