HUBBELL CANADA
Image of RE30S-EX RE30S-EX - 1" To 3/8" Reducing Bushing, Steel - Quad Listed

RE30S-EX - 1" To 3/8" Reducing Bushing, Steel - Quad Listed

Brand: Killark

Catalog ID: RE30S-EX

1" To 3/8" Reducing Bushing, Steel - Quad Listed

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC
  • Certified QUAD listed

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel and is Certified Quad Listed.

General

Catalog Number

RE30S-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Series

RE

Type

Reducing Bushing

UPC

783936080956

Dimensions

Hub Size

1" to 3/8"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50