HUBBELL CANADA
Image of RE41S RE41S - 1-1/4" to 1/2" Reducing Bushing, Steel (Zinc Plated)

RE41S - 1-1/4" to 1/2" Reducing Bushing, Steel (Zinc Plated)

Brand: Killark

Catalog ID: RE41S

1-1/4" to 1/2" Reducing Bushing, Steel (Zinc Plated)

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

General

Application

Catalog Number

RE41S

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Series

RE

Type

UPC

783936010847

Dimensions

Dimensions

1 in x 2 in x 2 in

Gross Weight with Packaging

0.38

Height

2 in

Hub Size

1-1/4" to 1/2"

Length

1 in

Width

2 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G

UL File Number

E10514

Logistics

Carton Quantity

20