
Brand: Killark
Catalog ID: RE53S-EX
Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel and is Certified Quad Listed.
Catalog Number
RE53S-EX
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
RE
Type
UPC
783936081038
Hub Size
1-1/2" to 1"
ATEX File Number
13ATEX1196U
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
13.0073U
UL File Number
E10514
Carton Quantity
10