
Brand: Killark
Catalog ID: RE61S
Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.
Application
Catalog Number
RE61S
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
RE
Type
UPC
783936010915
Dimensions
2.38 in x 2.38 in x 0.81 in
Gross Weight with Packaging
4.588
Height
0.81 in
Hub Size
2" to 1/2"
Length
2.38 in
Weight
0.64 lb
Width
2.38 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5