HUBBELL CANADA
Image of RE2B REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Black, Pre-Configured

REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Black, Pre-Configured

Brand: Hubbell Premise Wiring

Catalog ID: RE2B

REBOX® Commercial Cabinet, 32.2"H x 24.2"W x 7"D, Pre-Configured

  • REBOX® Commercial Cabinet
  • 32.2" H x 24.2" W x 7" D
  • Black
  • Pre-Configured

2-Unit

General

Catalog Number

RE2B

Color

EU RoHS Indicator

Yes

Item Type

UPC

662620826325

Dimensions

Cubic Capacity

6070.4 cu.in

Depth

7

Height

32 in

Width

27.1 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1