HUBBELL CANADA
REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Light Gray, Pre-Configured
Image of RE2 REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Light Gray, Pre-Configured

REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Light Gray, Pre-Configured

Brand: Hubbell Premise Wiring

Catalog ID: RE2

REBOX® Commercial Cabinet, 32.2"H x 24.2"W x 7"D, Pre-Configured

  • REBOX® Commercial Cabinet
  • 32.2" H x 24.2" W x 7" D
  • Light Gray
  • Pre-Configured

2-Unit

General

Catalog Number

RE2

Color

EU RoHS Indicator

Yes

Item Type

UPC

662620812380

Dimensions

Cubic Capacity

6115.2 cu.in

Depth

7

Height

32 in

Width

27.3 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1