HUBBELL CANADA
Image of RE4XB REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured

REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured

Brand: Hubbell Premise Wiring

Catalog ID: RE4XB

REBOX® Commercial Cabinet, 42.2"H x 24.2"W x 10"D, Pre-Configured

  • REBOX® Commercial Cabinet
  • 42.2" H x 24.2" W x 10" D
  • Black
  • Pre-Configured

5-Unit

General

Catalog Number

RE4XB

Color

EU RoHS Indicator

Yes

Item Type

UPC

662620824253

Dimensions

Cubic Capacity

11550 cu.in

Depth

10

Height

42 in

Thickness

0.0625

Width

27.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

4