HUBBELL CANADA
Image of IDF42 REBOX® Commercial Cabinet, 42" H x 24.2" W x 10" D, Light Gray, Unloaded

REBOX® Commercial Cabinet, 42" H x 24.2" W x 10" D, Light Gray, Unloaded

OR

Brand: Hubbell Premise Wiring

Catalog ID: IDF42

REBOX® Commercial Cabinet, 42" H x 24.2" W x 10" D, Light Gray, Unloaded

  • REBOX® Commercial Cabinet
  • 42" H x 24.2" W x 10" D
  • Light Gray
  • Unloaded

6-Unit

General

Catalog Number

IDF42

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

Type

User-Configurable

UPC

662620827995

Dimensions

Cubic Capacity

11424 cu.in

Depth

10

Height

42 in

Thickness

0.0625

Width

27.2 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1