HUBBELL CANADA
Image of RR1512LA RECESS TR DUP RCPT 2G W/FEED,15A 125V,LA

RECESS TR DUP RCPT 2G W/FEED,15A 125V,LA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR1512LA

SNAPFIT TR Duplex Receptacle 15A

Flat Panel TV and AV Wallboxes - Hubbell has solutions for residential environments where wire management is a concern. Products sit flush against the wall and are available in multiple colors, creating an aesthetically pleasing look. Large connectors and cables are held securely and bundled together neatly. Wires are concealed behind the wall and out of view. Snap Fit options are used for customizing your connections.

  • Tamper-Resistant (TR) duplex
  • Easily mounts to a box
  • Cable pass thru organizes and protects low voltage cables

General

Catalog Number

RR1512LA

Color

EU RoHS Indicator

Contact Manufacturer

UPC

883778305818

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

8

Pallet Quantity

1600