HUBBELL CANADA
Image of S1R10PBF075 Recessed 10" Series, Bottom Feed Plate, Outer, 3/4" EMT

Recessed 10" Series, Bottom Feed Plate, Outer, 3/4" EMT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10PBF075

Fire Rated Poke Throughs, Recessed 10" Series, Bottom Feed Plate, Outer, 3/4" EMT

  • Bottom Feed Plates are Required to Maintain S1R10PTFIT Fitting Fire Rating
  • Varity of Feed Plates Offers Installation Flexibility
  • Includes Necessary Mounting Hardware

Standard Product

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10PBF075

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Accessories

UPC

783585547961

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

25