HUBBELL CANADA
Image of S1R10PSPREPBRKT Recessed 10" Series, Sub Plate, 1/2 Perimeter, Replacement Bracket

Recessed 10" Series, Sub Plate, 1/2 Perimeter, Replacement Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10PSPREPBRKT

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, 1/2 Perimeter, Replacement Bracket

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Standard Product

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10PSPREPBRKT

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Accessories

UPC

783585548166

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50