HUBBELL CANADA
Image of S1R10CSPK Recessed 10" Series, Sub Plate, Center, Single Gang, (1) TRACJACK/Series II Opening with (2) Bezel Frames

Recessed 10" Series, Sub Plate, Center, Single Gang, (1) TRACJACK/Series II Opening with (2) Bezel Frames

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10CSPK

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, Center, Single Gang, (1) TRACJACK/Series II Opening with (2) Bezel Frames

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Ortronics® TracJack®/Series II® opening

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CSPK

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Mounting Type

Screw Mount

Number Of Outlets

(1) TRACJACK/Series II Opening with (2) Bezel Frames

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Sub Plates

UPC

783585547787

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(1) TRACJACK/Series II Opening with (2) Bezel Frames

Logistics

Carton Quantity

35