HUBBELL CANADA
Image of S1R10CSPC Recessed 10" Series, Sub Plate, Center, Single Gang, (4) Extron® MAAP Openings
Image of S1R10CSPC Recessed 10" Series, Sub Plate, Center, Single Gang, (4) Extron® MAAP Openings
play
SystemOne 10” FRPT
Image of S1R10CSPC Recessed 10" Series, Sub Plate, Center, Single Gang, (4) Extron® MAAP Openings
Image of S1R10CSPC Recessed 10" Series, Sub Plate, Center, Single Gang, (4) Extron® MAAP Openings

Recessed 10" Series, Sub Plate, Center, Single Gang, (4) Extron® MAAP Openings

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10CSPC

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, Center, Single Gang, (4) Extron® MAAP Openings

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Center Sub Plate

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CSPC

Color

Construction

Fabricated

Construction Material - Main

10 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Steel

Mounting Type

Screw Mount

Number Of Outlets

(4) Extron® MAAP Openings

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Sub Plates

UPC

783585547626

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

35

Media

Videos

play
SystemOne 10” FRPT