HUBBELL CANADA
Image of S1R10CVRTRBRZ Recessed 10" Series, Tamper Resistant Cover Assembly, Bronze Plated

Recessed 10" Series, Tamper Resistant Cover Assembly, Bronze Plated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10CVRTRBRZ

Fire Rated Poke Throughs, Recessed 10" Series, Tamper Resistant Cover Assembly, Bronze Plated

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Tamper Resistant Cover limits unauthorized access
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CVRTRBRZ

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Covers

Type

10" Recessed Rated Poke Through Covers

UPC

783585547503

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed