HUBBELL CANADA
Image of CFB4G30RCI Recessed 4-Gang Concrete Floorbox with Round Cover.

Recessed 4-Gang Concrete Floorbox with Round Cover.

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB4G30RCI

SystemOne ETERNAL™ Series Concrete Floorboxes, Cast Iron Box, Recessed, 4-Gang CFB Series Box for Round Covers, 4.00" Minimum Depth of Pour, Corrosion Resistant Paint

Recessed 4-Gang concrete cast iron floorbox with round cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. Includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Corrosion-Resistant Cast Iron Round 4-Gang Rectangular Cover Floorbox
  • For Use In Concrete Floors
  • 4.00" Minimum Depth of Pour
  • Box Includes Installtion Cover
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail

Cast Iron Box with Corrosion Resistant Paint; Threaded Hubs

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFB4G30RCI

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Cast Iron

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

4-Gang

Size

4-Gang

Style

4-Gang

Type

Recessed

UPC

783585447315

Dimensions

Dimensions

13.19 in x 11.44 in x 4.00 in

Height

4 in

Length

13.19 in

Size

4-Gang

Width

11.44 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

1