HUBBELL CANADA
Image of S1R4PTFIT Recessed 4" Series, (1) S1R4PTFIT fitting, (2) S1R4DIV Low Voltage Dividers, (1) S1FRPTJB Hubbell Junction Box

Recessed 4" Series, (1) S1R4PTFIT fitting, (2) S1R4DIV Low Voltage Dividers, (1) S1FRPTJB Hubbell Junction Box

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4PTFIT

Fire Rated Poke Throughs, Recessed 4" Series, Through Floor Fitting with Junction Box

  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

General

Accessory Type

Application

Application - For Use On

Concrete

Catalog Number

S1R4PTFIT

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Size

Standard Sized Product

Style

FRPT Fittings

Type

UPC

783585445953

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

1

Pallet Quantity

90