HUBBELL CANADA
Image of AFBS1R4CVRALU Recessed 4" Series, Cover Assembly, Brushed Aluminum Finish

Recessed 4" Series, Cover Assembly, Brushed Aluminum Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R4CVRALU

Raised Access or Wood Floorboxes, Recessed 4" Series, Cover Assembly, Brushed Aluminum Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Painted Cast Aluminum Box; Low Profile Cover

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4CVRALU

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(2) Screw Mount

Size

4 Inch Round

Type

Recessed Access Floor Box Cover

UPC

783585545301

Dimensions

Length

5.5 in

Size

4 Inch Round

Width

5.5 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

12