HUBBELL CANADA
Recessed 6-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB6G30CRE Recessed 6-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB6G30CRE Recessed 6-Gang Concrete Floorbox with Rectangular Cover.
play
See the features and benefits of Hubbell's SystemOne ETERNAL™ Recessed Concrete Floorboxes
Image of CFB6G30CRE Recessed 6-Gang Concrete Floorbox with Rectangular Cover.
+4
Image of CFB6G30CRE Recessed 6-Gang Concrete Floorbox with Rectangular Cover.

Recessed 6-Gang Concrete Floorbox with Rectangular Cover.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB6G30CRE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 6-Gang CFB E-Series Box for Rectangular Covers, 3.00" Minimum Depth of Pour, Corrosion Resistant Paint

Recessed 6-Gang concrete floorbox with rectangular cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Corrosion-Resistant Painted Recessed 6-Gang Rectangular Cover Floorbox
  • For Use In Concrete Floors
  • (2) 3.75" & (4) 2.50" Deep Wiring Chambers
  • External High Capacity Feed-Thru Hubs Sold Separately
  • 3.00" Minimum Depth of Pour
  • Box Includes Installation Cover & 1/2" Prepour Cap
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail

Pregalvanzied Stamped Steel Box with Corrosion Resistant Paint; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)

General

Application

For Use in Concrete Floors

Catalog Number

CFB6G30CRE

Color

Construction

Fabricated

Knockouts

16

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

  • Field Installed
  • Field Installed

Number of Gang(s)

6-Gang

Product Family

Concrete Floorboxes

Size

4-Gang

Style

6-Gang

Type

Recessed

UPC

783585695358

Dimensions

Dimensions

19.68 in x 11.54 in x 3.00 in

Height

3 in

Length

19.68 in

Size

4-Gang

Weight

18 lb

Width

11.54 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

16

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

6-Gang

Logistics

Carton Quantity

1

Pallet Quantity

50