HUBBELL CANADA
Image of S1R6ADMTBK Recessed 6" Series, Abandonment Plate, Black Powder Coat

Recessed 6" Series, Abandonment Plate, Black Powder Coat

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6ADMTBK

Fire Rated Poke Throughs, Recessed 6" Series, Abandonment Plate, Black Powder Coat

  • Maintains UL Fire Rating when S1R6PTFIT not activated
  • Aluminum Construction
  • Black Powder Coat Paint
  • Includes Necessary Mounting Hardware

Standard Product

General

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6ADMTBK

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

None

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Accessories

UPC

783585443560

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

None

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

None