HUBBELL CANADA
Recessed 6" Series, Cover Assembly, Black Powder Coat
Image of S1R6CVRBLK Recessed 6" Series, Cover Assembly, Black Powder Coat

Recessed 6" Series, Cover Assembly, Black Powder Coat

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6CVRBLK

Fire Rated Poke Throughs, Recessed 6" Series, Cover Assembly, Black Powder Coat

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

General

Accessory Type

Application

Application - For Use On

Concrete

Catalog Number

S1R6CVRBLK

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Size

Standard Sized Product

Style

Covers

Type

UPC

783585443454

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

12

Pallet Quantity

432