HUBBELL CANADA
Image of S1R6PTDEHBRS Recessed 6" Series, Kit

Recessed 6" Series, Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6PTDEHBRS

Fire Rated Poke Throughs, Recessed 6" Series, Kit, (1) S1R6PTFIT, (1) S1R6SPD, (1) S1R6SPE, (1) S1R6SPH, (1) S1R6CVRBRS

  • For use with a 6.00” to 6.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

(4) 20A, pre-wired receptacles

General

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6PTDEHBRS

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

6" Core Hole

Number Of Outlets

(2) 50% Left Side Sub Plates- (3) iSTATION Opening, (1) Style Line® Decorator Opening, (2) Hubbell Keystone Openings and (1) 50% Right Side- (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

Size

Standard Sized Product

Style

FRPT - Complete Kits

Type

6" Recessed Rated Poke Through Kit

UPC

783585443249

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(2) 50% Left Side Sub Plates- (3) iSTATION Opening, (1) Style Line® Decorator Opening, (2) Hubbell Keystone Openings and (1) 50% Right Side- (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

Logistics

Carton Quantity

1