HUBBELL CANADA
Image of S1R6SPZ Recessed 6" Series, Sub Plate, 40% Right Side, (2) 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Recessed 6" Series, Sub Plate, 40% Right Side, (2) 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPZ

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 40% Right Side, (2) 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(2) 20A pre-wired receptacles

General

Accessory Type

Application

Application - For Use On

Concrete

Catalog Number

S1R6SPZ

Color

Construction

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Number Of Outlets

(2) 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Size

Standard Sized Product

Style

Sub-Plates

Type

UPC

783585443140

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(2) 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Logistics

Carton Quantity

25

Pallet Quantity

2625