HUBBELL CANADA
Image of S1R6SPZC Recessed 6" Series, Sub Plate, 40% Right Side, (2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Recessed 6" Series, Sub Plate, 40% Right Side, (2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPZC

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 40% Right Side, (2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(2) 20A pre-wired receptacles

General

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPZC

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Size

Standard Sized Product

Style

Sub-Plates

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585545561

Dimensions

Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Logistics

Carton Quantity

20