HUBBELL CANADA
Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening
Image of S1R6SPM Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening
Image of S1R6SPM Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening

Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPM

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(1) Style Line® decorator opening

General

Accessory Type

Sub Plate

Application

Application - For Use On

Concrete

Catalog Number

S1R6SPM

Color

Construction

Fabricated

Construction Material - Main

6 Meunt

EU RoHS Indicator

Finish Type

White Paint

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Number Of Outlets

(1) Style Line® Decorator Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

UPC

783585444352

Dimensions

Size

Standard Sized Product

Weight

0.15 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(1) Style Line® Decorator Opening

Logistics

Carton Quantity

50

Pallet Quantity

4200