HUBBELL CANADA
Recessed 6" Series, Sub Plate, 50% Left Side, (3) Extron® AAP Opening, (2) Hubbell Keystone Openings
Image of S1R6SPL Recessed 6" Series, Sub Plate, 50% Left Side, (3) Extron® AAP Opening, (2) Hubbell Keystone Openings

Recessed 6" Series, Sub Plate, 50% Left Side, (3) Extron® AAP Opening, (2) Hubbell Keystone Openings

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPL

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Left Side, (3) Extron® AAP Opening, (2) Hubbell Keystone Openings

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(3) Extron® MAAP openings and (2) Hubbell keystone jack openings

General

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPL

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(3) Extron® AAP Opening, (2) Hubbell Keystone Openings

Size

Standard Sized Product

Style

Sub-Plates

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585443096

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(3) Extron® AAP Opening, (2) Hubbell Keystone Openings