HUBBELL CANADA
Image of S1R6SPJ Recessed 6" Series, Sub Plate, 50% Right Side, (1) 1.40" Receptacle Opening

Recessed 6" Series, Sub Plate, 50% Right Side, (1) 1.40" Receptacle Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPJ

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Right Side, (1) 1.40" Receptacle Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(1) 1.40" opening for simplex or 15A Twist-Lock®

General

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPJ

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) 1.40" Receptacle Opening

Size

Standard Sized Product

Style

Sub-Plates

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585443003

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(1) 1.40" Receptacle Opening