HUBBELL CANADA
Recessed 6" Series, Sub Plate, 50% Right Side, (1) Style Line® Decorator Opening
Image of S1R6SPK Recessed 6" Series, Sub Plate, 50% Right Side, (1) Style Line® Decorator Opening

Recessed 6" Series, Sub Plate, 50% Right Side, (1) Style Line® Decorator Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPK

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Right Side, (1) Style Line® Decorator Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(1) Style Line® Decorator device opening

General

Accessory Type

Application

Application - For Use On

Concrete

Catalog Number

S1R6SPK

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Number Of Outlets

(1) Style Line® Decorator Opening

Size

Standard Sized Product

Style

Sub-Plates

Type

UPC

783585443164

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(1) Style Line® Decorator Opening

Logistics

Carton Quantity

50

Pallet Quantity

4200