HUBBELL CANADA
Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads
Image of S1R6SPH Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads
Image of S1R6SPH Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPH

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(4) 20A pre-wired receptacles; one or two circuits

General

Accessory Type

Sub Plate

Application

Application - For Use On

Concrete

Catalog Number

S1R6SPH

Color

Construction

Fabricated

EU RoHS Indicator

Finish Type

White Paint

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Number Of Outlets

(4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

Size

Standard Sized Product

Style

Sub-Plates

Type

UPC

783585443027

Dimensions

Size

Standard Sized Product

Weight

0.54 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

Logistics

Carton Quantity

12

Pallet Quantity

1008