HUBBELL CANADA
Image of S1R6PTFIT Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates
Image of S1R6PTFIT Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates
Image of S1R6PTFIT Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates
Image of S1R6PTFIT Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates
Image of S1R6PTFIT Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates

Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6PTFIT

Fire Rated Poke Throughs, Recessed 6" Series, Through Floor Fitting With Junction Box Only, No Sub Plates

  • For use with a 6.00” to 6.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product details

General

Accessory Type

6" FRPT

Application

Application - For Use On

Concrete

Catalog Number

S1R6PTFIT

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Mounting Type

Size

Standard Sized Product

Specifications

  • Fire Resistance Rating - 2-Hrs. (D900)
  • Floor thickness - 2 1/4 in. (57.2)
  • Max. Cu Cross Section - 3/4 in. Power EMT .0307 sq. in.
  • Mounting - 6 in. (152.4)

Style

FRPT Kits

Type

UPC

783585443188

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

64