HUBBELL CANADA
Image of S1R8CVRBRS Recessed 8" Series, Cover Assembly, Brushed Brass Finish

Recessed 8" Series, Cover Assembly, Brushed Brass Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8CVRBRS

Fire Rated Poke Throughs, Recessed 8" Series, Cover Assembly, Brushed Brass Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8CVRBRS

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Specifications

Material - Brushed Brass Plated

Style

Covers

Type

8" Recessed Fire Rated Poke Through Covers

UPC

783585444277

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

1

Pallet Quantity

255