HUBBELL CANADA
Image of S1R8DIV Recessed 8" Series, Replacement Divider

Recessed 8" Series, Replacement Divider

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8DIV

Fire Rated Poke Throughs, Recessed 8" Series, Replacement Divider

  • Steel Construction
  • Provides Barrier Between Services

Standard Product

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8DIV

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Size

Standard Sized Product

Style

Accessories

Type

8" Recessed Rated Poke Through Accessories

UPC

783585444345

Dimensions

Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed